Container ship in the port beside a quay with large cranes and stacked containers.

Shore power at the container terminal

Information on shore power supply for container terminals

Key data on shore power for container terminals

7.5MVA

6.6kV

16kA/s

Medium-voltage connector for shore power supply with two connectors.

2 connectors

Shore power in practice: The iMSPO in the port of Hamburg​

Challenges for container terminals

IEC 80005-1 (Annex D for container ships)

Essential requirements for container terminals and container ships:​

  • The cable management system is on board the ship.​
  • The nominal voltage of the system is 6.6kV.​
  • For outputs up to 7.5MVA, two parallel connection cables are used.​
  • The plug-in connectors have a standardised configuration with three main phases, one protective earth (PE) and three pilot contacts.

Technical challenges of shore power connection

The "connection dilemma"

Challenge 1:

Challenge 2:

Challenge 3:

Resolving the "connection dilemma"

iMSPO versions - igus Mobile Shore Power Outlet for container terminals​

On the quay wall

In the trench

Elevated

e-chain reel

Technical information on the iMSPO for container terminals

  • Installation right on the quay wall above the fender system​
  • No impairment of mooring lines, ship movements, or handling processes​
  • The iMSPO moves along the quay wall and positions the socket box flexibly at the required mounting point​​
  • The terminal area remains completely free for handling, traffic, and maintenance processes​
  • Energy and data transmission via a heavy-duty energy chain system​
  • Travels of up to 400m along the quay wall possible​​
  • Arc-tested and certified socket box for maximum operational safety in accordance with IEC/IEEE 80005-1 Annex D​
  • Designed in accordance with IEC/IEEE 80005-1 and the EU Machinery Directive 2006/42/EC
  • Maritime steel structure with duplex corrosion protection for long-term use in harbour environments​
  • Preferred installation option for container terminals with sufficient installation space in the fender area​​
Discuss individual solution and further technical information​
  • Installation within a closed trench structure below the terminal surface​
  • The iMSPO moves protected within the trench to the respective connection position of the ship​
  • Protective covers protect the entire infrastructure against weathering effects and external influences when in a resting state​​
  • No obstacles on the terminal deck - unrestricted use of travel paths, work areas and handling areas​
  • Maximum flexibility in berth planning without restrictions caused by fixed connection points​​​
  • Energy and data transmission via a heavy-duty energy chain system​
  • Travels of up to 400m along the quay wall possible​​
  • Arc-tested and certified socket box for maximum operational safety in accordance with IEC/IEEE 80005-1 Annex D​
  • Designed in accordance with IEC/IEEE 80005-1 and the EU Machinery Directive 2006/42/EC​
  • Maritime steel and system components for long-term use in demanding port environments​
  • One of the technically cleanest ways to integrate shore power into container terminals - protected, flexible, and without affecting ongoing terminal operations
  • Particularly suitable for integration into newly planned container terminals​
Discuss individual solution and further technical information​
  • Installation on a raised steel structure above the terminal infrastructure.​​
  • The iMSPO moves along the elevated structure and flexibly positions the socket box at the required mounting point.​
  • Use of existing "dead spaces" above the terminal infrastructure for the integration of a shore power supply. No impairment of mooring lines, ship movements or handling operations.​
  • Traffic, maintenance and handling areas along the quay wall remain completely unobstructed.​​
  • Energy and data transmission via a heavy-duty energy chain system.​
  • Type-tested socket box according to IEC/IEEE 80005-1 Annex D.​
  • Arc-tested and certified socket box for maximum operational safety.​
  • Designed in accordance with IEC/IEEE 80005-1 and the EU Machinery Directive 2006/42/EC.​
  • Maritime steel structure with duplex corrosion protection for long-term use in harbour environments.​
  • A proven solution for integrating shore power even where conventional installation concepts reach their structural limits.
  • Particularly suitable for demanding existing systems with limited installation space.
  • Ideal for terminals where installation on the quay wall is not possible due to flood protection walls, existing structures, cable guides, or space restrictions.​
Discuss individual solution and further technical information​
  • Motorised e-chain reel with mobile shore power connection​
  • Flexible positioning of the connection point along the quay wall​
  • Medium-voltage cables are guided in a protected manner and are not exposed on the terminal​
  • Connection to existing shore power infrastructure or as a permanently installed solution possible​
  • Extension lengths of up to 100m​
  • Increased occupational safety by minimising the handling of heavy cables​
  • Protection of cables against abrasion, damage and environmental influences​
  • Flexible connection of different ship types and connection positions​
Discuss individual solution and further technical information​
  • Support for container (IEC/IEEE 80005-1 Annex D) and Ro-Ro ships (Annex B) within one system​
  • Dual-voltage configuration for mixed-use terminals​
  • Flexible supply of different types of ships via the same shore power infrastructure​
  • Reduction of investment and infrastructure costs through a common system​
  • Optimised use of available space, substations and switchgear​
  • Future-proof solution for terminals with changing requirements and fleet structures​
  • Type-tested and arc-certified socket boxes​
  • Designed in accordance with IEC/IEEE 80005-1 and the EU Machinery Directive 2006/42/EC​
Discuss individual solution and further technical information​
  • Motorised cable drum for high- and low-voltage shore power applications​
  • Slip ring-free energy and data transmission with igus twisterchain technology​
  • Direct, uninterrupted cable guidance from the control cabinet to the connection box​
  • No slip rings, no contact surfaces prone to wear and no additional rotary unions for fibre optic cables​
  • Higher operational reliability by eliminating maintenance-intensive electrical sliding contacts​
  • Significantly reduced effort in maintenance and inspection compared with conventional cable drum systems​
  • Suitable for one to four energy, control and fibre optic cables​
  • Tension and length monitoring for safe operation​
  • Operation via control panel or remote control​
  • Standard container version with up to 55m extension length​
  • Configurable for different power and voltage classes​
  • Resistant to seawater, vibrations and extreme temperatures​
  • Low-maintenance and designed for long-term maritime use​
  • Designed in accordance with IEC/IEEE 80005-1 and IEC/IEEE 80005-3​
Discuss individual solution and further technical information​

The iMSPO in use worldwide​