readychain® iMSPO: Mobile shore power system for container terminals

  • IEC 80005-1, Annex D - 6.6kV, 7.5MVA,
  • EU Machinery Directive 2006/42/EC,
  • Corrosion protection class C5-M,
  • protection class IP67.
Container ships with iMSPO position sensors for monitoring loading.
Test setup with a scaffolding tower and cable guidance outdoors.

Tech up

Cost down

Proof

Sustainability

Application examples with readychain®

Unique supply system enables safe and reliable energy supply

Cable system on a lathe with energy chains and guided hoses.

Minutes instead of days: complete solution from igus reduces the assembly time of machining centres

Two workers install a cable carrier system in the machine room.

Automatic handling of medication: harnessed energy chains ensure 20,000 movements per day

Automated transport system with cable carrier on a machine.

3,000 shore power connections per year with flexible energy supply systems

Shore power connection at the ship with a power container and cables on the quay.

Applications with readychain systems

igus cable carrier with guided cables on a machine.
igus chainflex cable carriers in an industrial facility.

The largest test lab worldwide

ReadyChain with guided cables and connectors for industrial applications.

Ready-to-connect energy supply systems