Zig-zag system

Zig-zag guide system

Zig-zag for trusses - complete system up to 15m

Zick Zack HMI news: modular cable guide with orange elements on metal supports.
  • Price reduced by up to 30% compared to the previous design
  • Save up to 20% cost
  • Low-maintenance and modular system

Low-cost zig-zag e-chain® - Complete system up to 10 m

  • Weight is less than half of that of the standard zig-zag basket, allowing a higher payload
  • Price reduced by up to 50% compared to the standard zig zag basket
  • Lower drive power thanks to weight reduction
  • Quiet polymer e-chains®
Low-cost zig-zag cable carrier for industrial applications.
  • Guide data and energy safely and reliably
  • Cost-effective, space-saving solution
  • Robust and easy to install
  • Quiet and low-vibration
  • Application suspended vertically

Stage platforms

Stage technology with an inclined cable carrier system in the theatre under-stage machinery.

In the House of Dancing Water

Underwater theatre with technical installations and cable system.

Stage portal

Theater stage with truss structure and cables in front of a decorative backdrop.

Consulting

I look forward to answering your questions

OEM Finland OY - igus® Distribution Partner+358 207499499Write e-mail

Shipping and consultation