Change Language :

Where injection-moulded plain bearings cannot be used due to excessive mechanical loads, wound igutex fibre composite plain bearings play to their strength. They consist of two layers:
The gliding layer consists of a filament fabric with solid lubricants, making the composite plain bearings self-lubricating and maintenance-free with particularly low coefficients of friction.
The outer layer of igutex slide bearings is made of particularly hard-wearing filament fabrics and serves to protect the tribologically optimised inner layer.

iglidur plain bearings are developed from highly wear-resistant plastics that have very low coefficient of friction. Over 60 different iglidur materials are available and are each developed for special applications. All contain solid lubricants and are therefore suitable for use without additional lubrication and maintenance.
In addition to polymers, iglidur plain bearings for heavy-duty applications contain fibres and fillers, which give them their high wear resistance. This makes them suitable for high forces and edge loads.
Thanks to a large database of test results, the service life can also be determined for various operating conditions.
Request our free sample box of plain bearings for heavy-duty applications now. Included are:
✅ igutex TX1 and TX3 fibre composite plain bearings
✅ iglidur Q3E (two-component plain bearing)
✅ iglidur Q2 plain bearing
✅ Numerous test results
✅ References

In person:
Monday to Friday from 7 am - 17 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr