Change Language :
| Type | Carriage length [mm] | Slide width [mm] | Coy [N] | Coz [N] | Mox [Nm] | Moy [Nm] | Moz [Nm] |
|---|---|---|---|---|---|---|---|
| WW-06-30-06 | 60 | 54 | 1680 | 840 | 25 | 34 | 34 |
| WW-06-30-08 | 80 | 54 | 1680 | 840 | 25 | 51 | 51 |
| WW-06-30-10 | 100 | 54 | 1680 | 840 | 25 | 68 | 68 |
| WW-10-40-10 | 100 | 73 | 4800 | 2400 | 96 | 170 | 170 |
| WW-10-40-15 | 150 | 73 | 4800 | 2400 | 96 | 290 | 290 |
| WW-10-40-20 | 200 | 73 | 4800 | 2400 | 96 | 410 | 410 |
| WW-10-80-10 | 100 | 107 | 4800 | 2400 | 178 | 170 | 170 |
| WW-10-80-15 | 150 | 107 | 4800 | 2400 | 178 | 290 | 290 |
| WW-10-80-20 | 200 | 107 | 4800 | 2400 | 178 | 410 | 410 |
| WW-16-60-10 | 100 | 104 | 8400 | 4200 | 240 | 270 | 270 |
| WW-16-60-15 | 150 | 104 | 8400 | 4200 | 240 | 480 | 480 |
| WW-16-60-20 | 200 | 104 | 8400 | 4200 | 240 | 690 | 690 |
| WW-20-80-15 | 150 | 134 | 12800 | 6400 | 525 | 670 | 670 |
| WW-20-80-20 | 200 | 134 | 12800 | 6400 | 525 | 990 | 990 |
| WW-20-80-25 | 250 | 134 | 12800 | 6400 | 525 | 1250 | 1250 |
The value for Coy also applies to Co(-y).
Table 01: Static load capacity for complete slides, each consisting of 4 housing bearings and plate
| Size 6 [mm] | Size 10 [mm] | Size 16 [mm] | Size 20 [mm] | |
|---|---|---|---|---|
| Single rail, round | • | • | • | |
| Single rail, square | • | • | • | • |
| Double rail, round | • | • | • | |
| Double rail, square | • | • | ||
| Complete system | • | • | • | • |

X = velocity v [m/s]
Y = load F [N]
A = size 6
B = size 10
C = size 16
D = size 20
E = size 25
diagram. 03: Fv-graph, max. Permissible dynamic load (4-bearing system)

In person:
Monday to Friday from 7 am - 17 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr