After 2560 test kilometres with carbon fibre shafts it is definite: iglidur® J260 is best suited for carbon fibre shafts

  • Radial load on the bearing: 1 MPa
  • Speed of the shaft during linear movement: 0.1 m/s
  • Temperature: 23°C

Conclusion:

Bar chart comparing iglidur materials, with iglidur J showing the highest value.
Bar chart comparing iglidur materials, with iglidur J showing the highest value.
Linear test system for shafts with several guide and clamping bars.

iglidur® J - Material data

iglidur J plain bearing made of plastic.

Further information on drylin® Carbon fibre shafts

Carbon fiber tube with an open end.

Consulting

I look forward to answering your questions

KARLSSON_Niklas_igus_fi
Niklas Karlsson

Sales Manager

+358 (0) 207 499 499Write e-mail

Shipping and consultation