Change Language :

Our maintenance-free and lubrication-free linear guide systems function smoothly in dry operation and are therefore robust against external influences.Thanks to the materials used and the special design, they also operate particularly quietly. The service life can be conveniently calculated in just a few steps.Thanks to the individual selection of high-quality components, each linear system can be customised to meet specific requirements.Switching to a sliding guide system can not only reduce ongoing operating costs, but also enable significant technical improvements that contribute to a smooth operation and an extended service life.
drylin linear guides withstand high temperatures, strong vibrations and more.
Even in the presence of sand, chips and dust, drylin linear guides can be used.
Corrosion-free and media-resistant for applications under water.
Approximately four times quieter than corresponding linear bearings made of metal.
Up to 75% lighter thanks to high-performance polymers.
All systems run without external lubrication and are therefore extremely clean.

In person:
Monday to Friday from 7 am - 17 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr