Plain bearings - Installation and tolerances

Installation of plastic plain bearings

Assembly of iglidur plain bearing with insertion angle of 20°–30°.

What you will find on this page

iglidur plain bearing with a metal inner ring.

What is the tolerance for the housing bore?

ISO tolerances for iglidur plain bearings [mm]

Diameter d1Housing H7Shaft h9E10 (tolerances according to ISO 3547-1)E11 (tolerances according to ISO 3547-1)F10 (tolerances according to ISO 3547-1)D11 (tolerances according to ISO 3547-1)
up to 3+0.000 +0.010-0.025 +0.000+0.014 +0.054+0.014 +0.074+0.006 +0.046+0.020 +0.080
> 3 up to 6+0.000 +0.012-0.030 +0.000+0.020 +0.068+0.020 +0.095+0.010 +0.058+0.030 +0.105
> 6 up to 10+0.000 +0.015-0.036 +0.000+0.025 +0.083+0.025 +0.115+0.013 +0.071+0.040 +0.130
> 10 up to 18+0.000 +0.018-0.043 +0.000+0.032 +0.102+0.032 +0.142+0.016 +0.086+0.050 +0.160
> 18 up to 30+0.000 +0.021-0.052 +0.000+0.040 +0.124+0.040 +0.170+0.020 +0.104+0.065 +0.195
> 30 up to 50+0.000 +0.025-0.062 +0.000+0.050 +0.150+0.050 +0.210+0.025 +0.125+0.080 +0.240
>50 to 80+0.000 +0.030-0.074 +0.000+0.060 +0.180+0.060 +0.250+0.030 +0.150+0.100 +0.290
>80 to 120+0.000 +0.035-0.087 +0.000+0.072 +0.212+0.072 +0.292+0.036 +0.176+0.120 +0.340
> 120 up to 180+0.000 +0.040-0.100 +0.000+0.085 +0.245+0.085 +0.335+0.043 +0.203+0.145 +0.395
Whitepaper with a mounting plain bearing and open pages as a teaser.

Our most widely read white paper

Tolerances, installation, measurement

The white paper covers the following topics, among others:

Tolerance design for correct bearing clearance
How to measure plastic plain bearings correctly
Installing plastic bearings correctly
Diagram of recommended tolerances for plastic plain bearings, showing positive and negative bore dimensions relative to the workpiece.
Diagram of recommended tolerances for plastic plain bearings, showing positive and negative bore dimensions relative to the workpiece.

Various press-fit methods

Hydraulic or mechanical

Without a press

Automated assembly

igutex plain bearing after shrink fitting, as a cylindrical part in a container.

Shrinking


Diagram of a plain bearing with three measurement or position planes and diameter dimension Ø.

Checking the bearing seat

  • Pressed into the hole, the good side of the plug gauge must pass the bearing smoothly
  • With a slide tester, it should be ensured that the inner diameter of the bearing must be within the specified tolerance on average at the measuring planes (see diagram opposite)

Gluing in plain bearings

Important: Prepare bonding surfaces well

  • Dirt, rust and other foreign matter must be removed from the surfaces to be bonded.
  • Lightly roughen surfaces by sanding.
  • Thoroughly degrease the surfaces to be bonded, e.g. with alcohol, nitro thinner or acetone.
  • Then allow the bonded areas to dry thoroughly.

Guidelines for machining

ProcessTurningDrillingMilling
Tool materialStainless steelStainless steelStainless steel
Feed rate [mm]0.1 ... 0.50.1 ... 0.5to 0.5
Clearance angle5 ... 1510 ... 12
Clamping angle0 ... 103 ... 5
Cutting speed [m/min]200 ... 50050 ... 100 up to 1000