Miniature linear modules for small installation spaces

Small size, low price - miniature drylin® linear modules

The smaller the installation space, the smaller the components have to be. Here, the weight of individual machine elements can also play an important part in the machine's or automaton's performance. With miniature drylin linear modules, igus offers a wide range of products with extremely small, especially light and quiet linear modules and linear axes. Special attention is paid to a robust construction of the miniature linear axes. To provide an ideal solution for most application areas, igus offers miniature linear modules with lead screw drive or toothed belt drive. Here, the drives can be carried out both manually and with a motor.

SLN miniature linear modules

Small drylin® SLN linear modules

  • Based on drylin low-profile linear guide
  • Drive: trapezoidal or high helix thread
  • Compact design
  • Clearance adjustment on carriage
  • Precise with pre-load
Go to small linear axes
Low-profile linear module drylin SLT

Low-profile drylin® SLT linear module

  • Based on drylin T miniature guides
  • Drive: trapezoidal or high helix thread
  • Low-profile and compact design
  • Carriages with individual clearance adjustment
  • Variable lead screw options
Go to low-profile linear modules
Miniature linear module with toothed belt drive

ZLN-40 linear module

  • Low-profile design, 27mm height
  • Vertical load from 30N
  • With NEMA stepper motors and EC/BLDC direct current motors
  • Fast delivery

Your advantages with miniature drylin® linear modules

Quiet operation

igus linear modules are particularly quiet

Corrosion resistant

igus linear modules are corrosion resistant

Particularly space-saving

igus miniature linear modules are particularly space-saving

Very light

igus miniature linear modules are particularly light

100% lubrication-free

igus miniature linear modules are lubrication-free

Cost-effective

igus miniature linear modules are especially cost-effective

Configure drylin drive technology online

In just a few steps to the harnessed drive system

With the online configurator for thedrive technology you will receive your suitable drive technology system after entering your requirements. In addition, you have the option of requesting or ordering both motors and other accessories such as the motor control system.
 

  • Fast and easy configuration
  • Optional accessories
  • Detailed parts list
  • Fast delivery
Product finder for the drylin drive technology

Lead screw stepper motors drylin E

For a motorised low-profile linear module lead screw drive, igus offers powerful lead screw stepper motors. The motors are available in three installation sizes: NEMA11, NEMA17 and NEMA23. The combination with a dryspin lead screw guarantees precise centring and a long service life of the low-profile linear module.
 
  • Three installation sizes with or without strand
  • Available ready to connect
  • With or without encoder
More about lead screw stepper motors
drylin E lead screw stepper motors



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH