Non-metallic and low-friction linear bearings for MRI scanners

High-performance lead screw technology and linear axes in a magnetic environment

This robot uses focussed ultrasound for the non-invasive treatment of children with strokes or epilepsy. As the treatment is always carried out in an MRI scanner - i.e. in a highly magnetic environment - the use of conventional metal bearings for the guides of the linear travelling axes was ruled out from the outset. The developers therefore used plastic bearings from the drylin product portfolio.

Profile

  • What was needed: Lead screws and nuts from the drylin portfolio, drylin SLW linear systems, Easy Tube linear units
  • Requirements: High-performance, non-metallic bearings that can also be used in the MRT were needed.
  • Industry: medical equipment
  • Success for the customer: The high-performance iglidur plastics enable the device to work in the difficult environment without interacting with the magnetic field. The bearing components are also used in the application to generate a smooth and low-friction shaft rotation to drive the robot's joints.
Discover all products for medical technology
Ultrasonic robot

Problem

This robot was developed to perform an interventional focussed ultrasound (FUS) on a child's brain. This procedure can be used for the non-invasive treatment of epilepsy and stroke in children without the need to make an incision in the patient's skull. This allows for a less damaging procedure and faster recovery compared to traditional brain surgery, which requires the patient's skull and brain to be opened. The robot is a manipulator with five degrees of freedom that works in a magnetic resonance imaging (MRI) machine. Bearings, lead screws and lead screw nuts must be used on each axis of this machine, whereby there are linear travelling axes and rotary axes. As the robot has to work in the strong magnetic field of the MRI machine, metal bearings cannot be used here.

Solution

Today, iglidur plastic bearings are used in the robot instead of metal bearings. The high-performance iglidur plastics enable the device to work in the difficult environment without interacting with the magnetic field.
They drive the translation and rotation axes of the robot. In addition, lead screws and nuts from the drylin portfolio as well as drylin SLW linear systems and easytube linear units are used. The bearing components are also used in the application to generate a smooth and low-friction shaft rotation to drive the robot's joints. This is because the MRI-compatible motors used developed a relatively low torque, which also generated friction when propelling the heavy payload.

Ultrasonic robot

Hospital for Sick Children, Karl Price, Toronto, Canada



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH