Save weight

drylin® EasyTube – now even lighter

The weight-optimized carriage option of the SET-25 for all cost-sensitive adjustment movements.

Reduce weight and costs.

Simplified self assembly.

Light, clean and low noise.

Max. stroke length: 750 mm.

Max. stat. carrying capacity: 150 N (axial), 300 N (radial).

Dimensions [mm]

Ordering number A Al H E1 E2 E3 E4 l h1 lt ts s sb l2 d2 Weight [kg]    
ready for shipping in 3-4 working days SETC-25-AWM (1) 60 55 44 40 40 40 20 115 45 30 5.2 5.2 M4 17 TR10x2 0.15 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Tapered off spindle end


ready for shipping in 3-4 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH