igubal® housing material

igus® spherical bearings made of high-performance polymers are easy to install, adapt to all angular deviations and have already been able to replace special housings in many cases. They are resistant to dirt, can run in liquids and even chemicals and are completely corrosion-free.

For special areas of application, we also offer products with housings that are, for e.g., detectable or can withstand temperatures of up to 200°C. Here is an overview:
Go directly to the online shop
igubal housing material

igubal® housing material overview

igumid G - the all-rounder

  • Standard housing material
  • Extremely impact-resistant
  • Suitable for long-term temperatures between -40°C and 120°C

iguton G - for high temperatures

  • Exceptionally resistant to high temperatures
  • Excellent chemical resistance
  • Suitable for long-term temperatures between -40 and 200°C

igumid FC - for the food industry

  • Made from FDA and EU 10/2011-compliant materials
  • Detectable
  • Suitable for long-term temperatures between -30°C and 100°C


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH