Change Language :
The guidelite plus guide system consists entirely of plastic components and is a guide trough that is closed on both sides. The guidelite plus is made of chemical-resistant EG material and provides stable guidance.
sample order for 30m travel with an E4.42.137.150.0.EG+ looks like this:
- 15 pieces 9GP.150.00.1000.EG+ (1m trough without glide bar)
- 15 pieces 9GP.150.64.1000.EG+ (1m trough with glide bar)
- 1 piece 9GP.150.64.167.E4.42.FP.EG+ (fixed end module)
- 60 pieces 9GP.150.167.EG+ (connecting bars)
The connecting bars are already included in the fixed end module and therefore do not need to be ordered separately.
| Part No. | Height of glide bar [mm] | for energy chain | |
|---|---|---|---|
| 9GP.150.00.1000.EG+ | without glide bar | 0 | All |
| 9GP.150.64.1000.EG+ | with glide bar | 64 | 3838CR/E4.42/H4.42 |
| Part No. | Inner width of trough [mm] | Outer width of chain [mm] min. | Outer width of chain [mm] max. |
|---|---|---|---|
| 9GP.150.96.EG+ | 96 | 92 | 95 |
| 9GP.150.107.EG+ | 107 | 103 | 106 |
| 9GP.150.118.EG+ | 118 | 114 | 117 |
| 9GP.150.122.EG+ | 122 | 118 | 121 |
| 9GP.150.137.EG+ | 137 | 133 | 136 |
| 9GP.150.143.EG+ | 143 | 139 | 142 |
| 9GP.150.167.EG+ | 167 | 163 | 166 |
| 9GP.150.204.EG+ | 204 | 200 | 203 |
| Part No. | Inner width of trough [mm]* |
|---|---|
| 9GP.150.64.122.E4.42.FP+ | 122 |
| 9GP.150.64.167.E4.42.FP+ | 167 |
| 9GP.150.64.204.E4.42.FP+ | 204 |
| 9GP.150.64.122.3500.FP+ | 122 |
| 9GP.150.64.167.3500.FP+ | 167 |
| 9GP.150.64.204.3500.FP+ | 204 |
| 9GP.150.64.167.E4.42.FP.EG+ | 167 |
| 9GP.150.64.204.E4.42.FP.EG+ | 204 |
In person:
Monday to Friday from 7 am - 17 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr