Extremely fast opening and closing with zipper e-chains® and e-tubes - zipper e-chains® deliver in terms of practicality and performance. The "zipper" function makes them a very useful product to reduce assembly time. The small pitch, the tough-elastic zipper-band, and the sturdy link work well in high acceleration environments. The igus® "zipper" series is one of the most popular e-chain® series for demanding applications.
Your benefits:
Inner height hi: 9 mm
Inner widths Bi: 10 - 16 mm
bending radii R: 18 - 38 mm
Pitch: 13 mm
Inner height hi: 10,3 mm
Inner widths Bi: 6 - 64 mm
bending radii R: 18 - 48 mm
Pitch: 20 mm
Inner height hi: 15 mm
Inner widths Bi: 10 - 50 mm
bending radii R: 28 - 48 mm
Pitch: 20 mm
Inner height hi: 17 mm
Inner widths Bi: 15 - 100 mm
bending radii R: 38 - 180 mm
Pitch: 30,5 mm
Inner height hi: 32 mm
Inner widths Bi: 15 - 100 mm
bending radii R: 63 - 125 mm
Pitch: 30,5 mm
Inner height hi: 10,3 mm
Inner widths Bi: 10 - 50 mm
bending radii R: 38 - 48 mm
Pitch: 20 mm
Inner height hi: 15 mm
Inner widths Bi: 10 - 50 mm
bending radii R: 48 - 100 mm
Pitch: 20 mm
Inner height hi: 17 mm
Inner widths Bi: 25 - 80 mm
bending radii R: 63 - 180 mm
Pitch: 30,5 mm
Inner height hi: 32 mm
Inner widths Bi: 15 - 63 mm
bending radii R: 63 - 125 mm
Pitch: 30,5 mm
You can find the right e-chain® quickly by entering concrete parameters and with the aid of a comparison table.
Joining and separating of the Zipper e-chain®.
Applications in various industrial sectors and in the igus® test laboratory.
Short installation time: Lightning fast opening and closing of lids with zipper
Zipper lid can be separated and joined in any chain link
Small pitch for low-noise, smooth operation
High accelerations: 100 m/s² and more
Interior separation possible
Closed e-tube with zip-open system
Protection against dirt and chips
Lightning fast opening of the lid in a band
Modular design - simple lengthening and shortening
Small division for low-noise, silent operation, high accelerations
Automatic insertion machines
Semiconductor devices
Linear motors, handling systems
Any kind of technical equipment
Measuring instruments
Machine tools (Zipper E-tube)
CleanroomClass 1 (ISO class 3) tested by the Dryden Engineering Company, California (Series 15)
iF design prize for the "zipper" design
UL94-V0 classification upon request
58dB(A) measured in the igus® laboratory, v = 1.0m/s unsupported, 09.50.028.0 series