Comparison of unsupported length

How does the unsupported length of the igus® e-chains® Series E2.15 and 08 differ under load?
To answer this question, both e-chains® were charged with a load of 1 kg per metre in the igus® laboratory.
 
The result: Under the same load and at identical unsupported length, the e-chains® of the E2.15 series have about 80% less sag than e-chains® of the 08 series (E2.15 = 4 mm sag; Series 08 = 21 mm sag)
 
With the more stable e-chain® E2.15, highly dynamic applications can be implemented under more load than with the e-chain® 08.
Comparison of unsupported length

Further information

ready for shipping in 24-48 hours E2 micro - overview

E2 micro e-chains® are very small, one-piece and two-piece (B07/B09) e-chains® with a low weight and therefore ideal for highly dynamic applications.

Test laboratory for energy chains

More than three billion test cycles per year are carried out at a total of 180 testing stations.

ready for shipping in 24-48 hours

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH