Beer lift for DIY application

Technical data:

  • What was needed: Effortless travelling up and down with corresponding load, low expenditure
  • Requirements: maintenance-free, lubrication-free, withstands high torques, weather-resistant, easy assembly, cost-effective, fast procurement
  • Products in use: dryspin lead screw nut DST-JSRM-2220DS10X25 and lead screw DST-LS-10X25-R-ES
  • Success for the customer: withstands high torques, no lubrication and therefore 100% maintenance-free, up to 30% longer service life than conventional lead screw drives and no problems caused by weather conditions
Two views of a beer lift: left with bottles in the garden, right lit and mounted on a wall.

To the beer lift

The dryspin technology was convincing

Diagram comparing standard and dryspin® thread geometry with steeper or flatter thread angles and rounded teeth.
Threaded rod mounted on the metal tube.

Installation made easy

Products used

High helix lead screw made of stainless steel with rolled thread.

Lead screw

dryspin thread nut with internal thread, isolated.

Lead screw nut

Do you have questions about drylin® lead screw technology?

Further application examples of drylin lead screw technology:

igus dryspin lead screws with nut elements and a shop icon.

Order online:

The Dryspin configurator shows a threaded spindle and selectable flange bearing bushings.

Configure lead screw drive:

dryspin screw technology with a right-pointing arrow and recycling symbol.

Tech up & Cost down: