Lubrication-free drylin® ZLW with Ex protection for adjustments

drylin® ZLW "Type EX" linear axes have been prepared for applications in highly sensitive environments such as flour production, woodworking or paint shops with explosion protection requirements. The axis is configured to the individual stroke length with dry-tech® liners and a conductive toothed belt.
 

  • Earth connection for voltage reduction (earthing cable from an application example, not part of the configuration)
  • Individual stroke lengths up to 2,000mm
  • Carriage lengths 100 / 150 / 200mm
  • Many motor kits for the adaptation of stepper and direct-current motors
Linear axis with explosion-proof toothed belt drive

Connecting dimensions

Technical data

Part No. Weight Weight Stroke length Transmission Tooth profile Belt drive
without stroke [kg] 100 mm stroke [kg] max.* mm [mm/rev] material width [mm] tension [N]
ZLW-1040-02-EX 0.7 0.14 2000 70 AT5 PU with steel 16 200
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

* We would be happy to provide larger stroke lengths upon request after technical clarification
Any length within the stroke length can be selected

Dimensions [mm]

Part No. A Al H E2 E3 I R f lt ha lz l2 d2
-0,3 ±0,15 ±0,15 ±0,15 -0,3 h9
ZLW-1040-02-EX 74 100 45 60 87 204 40 1 52 22 27 20 10
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Connecting dimensions [mm]

Part No. X E AP LP dp n nb nw nh dT T1 T2
±0,2 -1,0 ±0,25 ±0,25
ZLW-1040-02-EX variable 60 78 40 6.4 5.2 9.5 4.3 15.5 5 36 26.5
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

More information:


Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH