E2.1 e-chain product range made of igumid CG LW

E2.1 e-chain product range made of igumid CG LW

Chainge recycling arrow above plastic granules and a cable chain.

Conserving resources, extending the product life cycle

Tech up

Cost down

Proof

Sustainability

echain e21 with recycling symbol and material flow for HMI 2025.

E2.1 energy chain series

  • Internal heights: 21 to 48mm
  • Available in two versions:
    • Openable from both sides along the outer radius
    • Openable from both sides along the inner radius
  • Made from 100% recycled material
  • The standard for applications in the medium load range
  • Up to 10dB(A) quieter than E2/000
  • Improved weight and dimension ratio than comparable predecessor series
  • Up to 55% faster to install than predecessors
  • Optional opening tool for even faster opening and closing
Chainge whitepaper with a recycling preview and open inner pages about plastic recycling.

Industrial plastics now very easy to recycle

Our sustainability measures 2025

You might also be interested in

igus e-chain with multicore cables and an open link.

Energy chains shop

e-Chains and configurator for ready-to-connect energy guidance in the online tool.

Energy chain configurator

igus energy chain shown as a recycling symbol with the text “the chainge”.

Energy chain recycling