Fail-safe cable guidance for sliding gates

Wear-resistant, space-saving micro cable guidance system micro flizz® for sliding gates

Universities, commercial sites, industrial facilities, airports, military installations — security areas such as these require especially secure gate systems. Sliding gates that are automatically retracted and extended require a reliable energy supply. that is wear-resistant and able to withstand rain, snow, fog, frost, and heat. igus® cables and micro flizz® guarantee a high level of reliability.

Profile

  • What was needed: micro flizz® energy chain system
  • Requirements: Energy and data cable guidance system components that are wear-resistant and fail-safe.
  • Industry: Gate systems
  • Success for the customer: micro flizz® is especially wear-resistant, since the energy chain's upper and lower run move in an aluminium housing and therefore do not rest on top of each other. This guarantees a high level of reliability for the gate, which must function in all sorts of weather.
Video: The space-saving micro flizz® energy chain system ensures fail-safe cable guidance in sliding gates

Problem

For 20 years, SATIXI, a French company, has been developing, producing, installing, and maintaining access control and security systems to secure infrastructures and protect personnel and property. The systems are remarkable for their innovation, quality, and durability.

These are fast, self-supporting sliding gates for security areas. It is especially important that they have wear-resistant components that guarantee a high level of dependability. The sliding gates were to be used outdoors, so the energy supply also had to guarantee a high level of reliability even in rain, snow, fog, frost, and heat. In addition, the speed is between 0.4 and 0.8 metres per second, and the travel distance is between 4 and 30 metres.

Solution

In cooperation with igus®, the SATIXI designers chose the micro flizz® MF06 for guiding energy and data cables. The energy supply system has received the iF Design award and is especially wear-resistant for the following reason: The upper and lower run of the chain move in an aluminium housing and therefore do not have to rest on top of each other. Their wear is correspondingly low. Even after a million double strokes and a distance of 6,000 kilometres covered, virtually no wear is visible. micro flizz® also guarantees a high level of reliability for the gate, which must function in all sorts of weather.
The micro flizz® energy chain system consists of chainflex® CF9.05.07 cables, an energy chain made of high-performance plastic, and an aluminium housing. The system securely delivers data, energy, and media in extremely tight spaces. micro flizz® is also quick to install, and sliding doors require fewer maintenance deployments because no cleaning is necessary.

micro flizz® in sliding gates
micro flizz® in sliding gates
micro flizz® in sliding gates

Seven reasons to use micro flizz® in sliding gates

Would you like to equip your sliding gates with micro flizz®, but you need more information? Then take a look at the seven reasons to use micro flizz® sliding gates. Or contact us! The igus® project engineering team will support you with measurement, design, project management, installation, and commissioning on site.
Discover the seven reasons now


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH