Bearing technology for the engine compartment

Reduce vibration, corrosion and weight on gearbox, turbocharger and co.

  • Resistance to engine and transmission oil
  • Heat resistant up to 200°C
  • Resistant to particle abrasion
  • Cost benefits compared to needle roller bearings or metallic rolled bearings
  • Vibration dampening
  • No contact corrosion between housing and bearing
  • Ideally suited in combination with plastic shafts
  • Up to 80% less weight than conventional metallic plain bearings
  • Service life is predictable online
Six technical illustrations of automotive applications with components for gearboxes and drive systems.

Top products

iglidur X6 plain bearing bushing, cut out.

iglidur X

iglidur H4 plain bearing with flange, background removed.

iglidur H4

iglidur H1 plain bearing, with background removed.

iglidur H1

igubal coupling joint special parts in two versions.

Coupling joints

Areas of application

Gearbox applications

Release bearing

Release fork

Pneumatic clutch release

Dual mass flywheel

Shift fork

Selector lever

Other applications in the engine compartment

Brake booster

Cross-section of a butterfly valve with visible actuator and bearing.

Throttle valve

Suction pipes with igus plain bearings and spacers.

Variable-length intake manifold

Turbocharger

Belt tensioner


More information

Plain bearings for thermal management

Temperature symbol with thermometer and degree sign.

For all application areas