CNC machining centre for the woodworking industry

energy chain, cable and storage technology for wood processing machines

CNC machining center for woodworking with robot arm and workpiece transport.
Vector 2010 with cable chain and extraction hose in a machine hall.
Guide large hoses safely on the machining centre.

Which bow chain is the right one?

▶ Find out more   ▶ Get personalised advice

Tech up and reduce costs: Our top products for machining centres

E4.1L E4.48L e-chains in horizontal view with connected links.

Stable, easy & quick to fill

  • 30 % lighter than comparable size E4.1 series
  • Can be opened on both sides in the inner and outer radius
  • Also suitable for laterally rotated, upright and suspended applications
e-chains E4Q energy chain with open segments for cable and hose routing.

The best mix of stability and low weight

  • Easy to open by hand
  • Cheaper than the predecessor model E4Q.58
  • At the same time more stable than E4.1 energy chain
Cable and hose package in an igus readychain system.

Everything from a single source: customised - ready to install - finally tested

  • Complete energy chain system including cable
  • Assembly time reduced by up to 95
  • Fast assembly - less machine downtime
Drylin R plain bearing with carriage on a guide rail.

Robust linear shafts for round linear guides

  • 100 % lubrication-free
  • Dimensionally identical to ball bushings
  • 8 different shaft materials
Polymer ball transfer unit made of stainless steel with a black housing.

Move heavy and sensitive loads easily

  • abrasion-resistant, lubrication-free and durable
  • also suitable for sharp-edged heavy loads and sensitive goods
igubal flange bearing made of iron with two mounting holes.

plastic spherical ball for all flanged bearing housings

  • Simply replace the spherical ball by hand
  • Lubrication and maintenance-free
  • Resistant to chemicals and corrosion
Four igus chainflex cables with exposed twisted conductors in different versions.

PVC-cable in energy chain ​