Lubrication-free plastic components for humanoid robots

  • A robot modelled on the human body
  • Acts similar to a human
  • Moves more freely than conventional robots
  • Interacts naturally with the environment
  • Healthcare
  • Retail and service
  • Design and production
  • Disaster relief

User report

Humanoid robot hand


Areas of application for our products

PTFE-free iglidur plain bearings in standard versions, with PFAS tested marking.

For use in fingers, for example

  • Lubrication-free
  • Resistant to dirt and dust
  • Lightweight
Compact igus harmonic gear motor with a round flange and connection cables.

For use in elbows, shoulders

  • Maintenance-free
  • Compact and lightweight design
  • Direct connection to motor shaft possible

For use in arms, for example

  • Up to 40% lower costs than metal bearings
  • 80% lighter than metallic alternatives
  • Self-lubricating and therefore low-maintenance
drylin N linear guide with carriage and mounting plate.

For use in arms and legs

  • Compact dimensions
  • Resistant to dirt, impacts and corrosion
  • Quiet, maintenance-free operation
Round iglidur E semi-finished product in beige.

Individual components

  • Over 40 different materials
  • Low coefficient of friction
  • Wear-resistant