Sprue picker: removing sprue from the injection-moulding machine and separating it

Sprue picker for less than €2,000

  • The sprue is ejected from the side
  • Electric drive
  • Wear-resistant parts can be easily replaced
  • Total opening to closing cycle in 1.25s
  • Substructure can be configured (depending on machine type)
igus Sprue Picker with linear axis and gripper in the Customer Testing Area.
Diagram of savings and amortization over 360 days, with two amortization lines and a profit area.

​​​​​​Advantages of the sprue picker:

  • Cost-effective automation on the injection-moulding machine for less than €2,000 (starting price)
  • More economical production without manual handling of the sprue
  • ROI possible after just a few months

Scope of delivery:

  • Sprue picker kinematics IAP1
  • drylin® D1 dryve motor control system
  • Example program for EUROMAP/SELOGICA

Economical use with in-house production

How is the sprue picker constructed?

Freestanding drylin W linear guide with carriage and two guide rails.

drylin W profile guide

  • 100% free from lubrication and maintenance
  • Wear-resistant
  • Up to 40% more cost-effective than recirculating ball bearing guides
  • Modular linear guides
Ball screw with threaded spindle and flange nut.

Lead screw nuts and lead screws

  • Completely dry operation: up to 2.5 times higher efficiency thanks to optimised flank angles
  • Quiet and low-vibration running
  • Tested: up to 25% less wear
NSV end stop on a guide rail with an adjustable stop block.

drylin N low-profile linear guides

  • 100% free from lubrication and maintenance
  • Low wear with low coefficient of friction
  • Small installation heights of 6 to 12mm
  • Lightweight
iglidur flange bearing made of plastic.

iglidur J plain bearings

  • Very low coefficient of friction
  • Wear-resistant endurance material
  • Maintenance-free
  • Over 250 dimensions from stock
iglidur J semi-finished plastic plate, isolated on a light background.

iglidur J plate

  • Low half-value in dry operation
  • Maintenance-free and predictable
  • Standard product range available from stock
  • Mechanical processing with no minimum order quantity

Other products for automation in plastics machinery