Reliable energy supply systems, cables and bearing technology for extrusion lines

Tyre extrusion line with conveyor, screw extruder and control cabinet for tyre production.

Products for use in extrusion lines and peripheral equipment

igus chainflex CF10UL control cable with exposed internal structure.

Break-proof control cables

  • Bend radii of up to 4xd
  • Shielded/unshielded
  • Jacket materials: PVC, TPE, PUR or iguPUR
  • 4-year guarantee
drylin W hybrid slide carriage on two guide shafts.

Lubrication-free linear guides

  • Self-lubricating and maintenance-free
  • Quiet operation
  • Dirt-resistant and corrosion-free
  • For accurate positioning
Smart plastics monitors energy chains and cables by radio in an industrial application.

Predictive maintenance

  • Intelligent software and sensors on the e-chain
  • Potential maintenance requirements are reported before a failure occurs
iglidur F300 plain bearing bushing made of plastic.

Maintenance-free plain bearings

  • Over 55 materials
  • More than 15,000 geometries from stock
  • Customised solutions with no minimum order quantity

Lubrication-free guide rollers

  • Lubrication-free rollers without ball bearings
  • Wear-resistant
  • No lubricants, lower maintenance costs
Ball bearing with visible steel balls and dark rings.

Corrosion-resistant ball bearings

  • Low breakaway torque
  • Lightweight and corrosion-resistant
  • Free from lubrication and maintenance
E2 energy chain with cables and conduits in a technical application.

Compact energy chains

  • The standard for applications in the medium load range
  • Quiet thanks to integrated brake
  • Optional opening tool for even faster opening and closing
Open chain belt for an energy chain system, with background removed.

Energy chains that are easy to assemble

  • High tensile forces, high loads and travels of over 600m possible
  • 10,000 km and more guaranteed running performance
  • Fast opening and filling
igus readychain with colour-coded cables and connectors.

Pre-fitted energy chains

  • Harnessed ready for connection by the manufacturer
  • Reduction of manufacturing and assembly costs
  • Customised end customer support
  • Installation service on your premises

Application highlight

Extrusion system with a circular conveying track in a workshop.

Smooth cable guides for measuring systems on the extruder

chainge recycling program for energy chains

Drylin linear system with sensor and magenta waves on a blue background.
Industrial automation system with a robot arm beside a conveyor belt.

More information

Injection moulding machine with safety door, robot arm and control panel.

Injection-moulding machines

RBTX Lean Robotics

CF78.UL.15.12_05 control cable with chainflex® marking and shielded construction.

chainflex control cables