Cable guidance for pick & place robots: safely guided despite a rotating axis

Lightweight and flexible rotating energy supply ensures gentle cable routing to the gripper

Profile

  • What was needed: E2 micro series energy chain, designed as a reverse bend radius energy chain and travelling in a rotation module, supplied ready assembled as a readychain®
  • Requirements: Gentle cable routing to the rotating axis with a high number of cycles, in continuous operation, with 360° rotations in less than a second, speeds of up to 7 m/s and accelerations of up to 60 m/s2
  • Industry: Robotics; pick-and-place robots
  • Success for the customer: The energy chain with reverse bend radius achieves high rotation angles and, thanks to its extremely low weight, supports the robot's high flexibility and fast movements. The failure rate of the cable leading to the A5-axis has been significantly reduced.
Festo robot arm in an enclosed automation cell.

Problem

Solution

Robot gripper with cable carrier and cables on an automation system.
Gripper head of an automated system with cables, hoses and a metal bracket.

energy chain E2 micro

e2 micro cable carrier for flexible cable routing.
  • Low weight
  • Suitable for use in highly dynamic applications

Reverse Bend Radius rotating energy supply

Freestanding magnetic coil in front view with cable carrier.
  • Reliable supply of rotating assemblies with energy, data and fluids
  • Rotation angle of up to 450° possible in one plane