Reliability provided by energy tube for rotomoulding machines

Profile

  • What was needed: Safe guidance of cables and hoses in rotomoulding machines - in an environment with high temperatures and heavy dust.
  • Requirements: Reliability during long production cycles, cable protection, organised cable routing, ease of service and the option of subsequent expansion.
  • Products: readychain systems with enclosed e-chains of series R4 (e-tubes) and chainflex cables for moving applications (servo, encoder and pneumatic cables).
  • Industry: Mechanical engineering, plastics processing, industrial automation.
  • Success for the customer: Reliable installation in demanding conditions, reduced risk of cable failure, simplified service and predictable maintenance costs.
readychain r4 series chainflex cable guide mounted on the machine frame with cables and cable chain.

Problem

High temperatures, dust and movement during operation

  • Keeping the cables neatly organised - without tangling and without unwanted tensile forces.
  • Protection for installations in environments with dust and high temperatures.
  • To facilitate quick assembly and service.

Solution

readychain with enclosed R4 energy chains and cables for moving applications

  • Enclosed e-chains in the R4 series (e-tube): They offer cable protection in demanding environments and ensure strong guidance during moving operation.
  • Cables for moving applications: Servo and encoder cables for drive and signal units and pneumatic hoses for compressed air.
  • Modular guide concept: Makes it easier to adapt to the respective machine configuration and enables subsequent modifications without extensive rebuilding.
chainflex r4 cable guide on an industrial machine with carriage and cable carrier.
chainflex e-chain R4 in a test or assembly setup for cables.

Benefits

Strong operation and reduced risk of failure

  • Reduced risk of cable and hose damage thanks to organised guidance and additional cable protection.
  • Longer service life of the installation since all components are designed for motion.
  • Easier assembly and maintenance, reducing downtime and operating costs.
  • Greater planning reliability, for both the machine manufacturer and the end user.

Why ...

... enclosed e-chains are crucial in this application

  • Protection of the cables and a neat working environment.
  • Secure guidance, even with long and repeated movement cycles.
  • Better control over the cable routing and compliance with bend radii, which extends the service life of the cables.

Well-prepared for extensions

orex readychain rotomoulding system in a workshop with two people beside it.