Robust energy chains for moving the drill floor skid on drilling vessels

Profile

  • What was needed: E4.1 series energy chain
  • Requirements: High cable weight and corrosive sea air required a stable and reliable cable routing.
  • Industry: Oil and gas
  • Success for the customer: The E4.1 chains are suitable for heavy-duty applications and additional loads of 250 kg/m and more. The low dead weight of the energy supply reduces the overall weight of the solution. In addition, the cable drag chains are space-optimised and space-saving.
E4.1 Trident energy chain on an offshore drilling platform for skid movement.

Problem

Solution

A worker on an offshore drilling platform moves a skid with an E4.1 Trident energy chain.
PU E4.1 chain link with 108 mm dimension.

Series 600

Find out more here