DRS GEN robotic system beside a control screen.

Lubrication-free linear technology enables smooth adjustments in rehabilitation equipment

Maintenance-free and durable lead screw technology and plain bearings help out in this gait trainer.

  • What was needed: A rehabilitation device that rehabilitates patients with functional disorders of the lower limbs
  • Requirements: 100% lubrication and maintenance-free, quiet and vibration-free, low weight, easy assembly
  • Products used: dryspin® high helix lead screw with matching lead screw nut, xiros® ball bearing, iglidur® J plain bearing bush, drylin® steel shaft
  • Success for the customer: A movable orthosis with variable length and numerous adjustable leg clamps enables the prodrobot to be customised over a wide range. The parts installed by igus® enable smooth adjustment of the rehab device. A long service life and disabled-friendly operation guarantee that the igus® products are lubrication and maintenance-free. The simple adjustment makes the device suitable for patients from 115 cm to 150 cm. The measurements refer to the length of the lower limbs.
MANUS rehabilitation system with a person doing gait training with partial support.

Problem

Solution

MANUS arm with straps and a blue roller module on a workbench.
Robot gripper with drylin, dryspin, xiros, and iglidur J components in a test setup.

Products used

DST-LS toothed belt with steel cord reinforcement.

dryspin® high helix lead screws

dryspin plastic thread nuts with internal thread.

dryspin® high helix lead screw nuts

Ball bearing with cut-out white outer ring and visible steel balls.

xiros® ball bearings

Plain bearings

iglidur® plain bearing bushing

Round drylin shaft element made of metal, cut out.

drylin® stainless steel shaft

igus dryspin lead screws with nut elements and a shop icon.

Order online:

The Dryspin configurator shows a threaded spindle and selectable flange bearing bushings.

Configure lead screw drive:

dryspin screw technology with a right-pointing arrow and recycling symbol.

Improve technology ... reduce costs: