Silent and resilient linear and plain bearings in gynaecological chair

plastic-bearing enable durable and maintenance-free construction of the examination chair

Profile

  • What was needed: drylin® W linear bearing technology, iglidur ® plain bearing technology
  • Requirements: The bearing technology must be 100 % lubrication- and maintenance-free. The chair must also be noiseless over the entire service life. Due to the very frequent disinfection and cleaning, a solution also had to be found that offers lasting chemical resistance.
  • Industry: Medical technology
  • Success for the customer: The advantages of the system are its complete freedom from lubrication and maintenance, good chemical resistance, high load capacity, low weight and small dimensions. In addition, the polymer plain bearings are much quieter than metal bearings.
BORCAD treatment chair with yellow padding and adjustable armrests.

Problem

Solution

Operating table with blue arm and leg supports for medical treatment.
Borcad component with chain guide mounted on a vertical system.