High-precision over 370 million cycles: Axis/plain bearing system in the artificial heart

iglidur J special bearing enables maintenance-free and precise guidance in the drive unit

Profile

  • What was needed: Special plain bearing and shaft for the drive unit that deflects the diaphragm in the pump chambers
  • Requirements: Maintenance-free, compact, low clearance, resistant to chemicals, moisture and repeated torsional and alternating axial loads, service life over 370 million cycles, lightweight
  • Industry: Medical technology, medical devices
  • Success for the customer: With an iglidur J special plain bearing and matching drylin aluminium shaft, ReinHeart TAH GmbH was able to develop a precise, maintenance-free and durable drive system that works reliably despite high loads and minimal installation space and maximises the efficiency of the artificial heart.
ReinHeart artificial heart with connectors in the hands of a person in medical protective clothing.

Products used

iglidur J plain bearing in special shape

iglidur J bearing shown in a medical application.
  • Outstanding coefficients of friction
  • Low moisture absorption
  • High media resistance

drylin aluminium shaft AWMP

Steel shaft with a grey surface and a light cut face.
  • Lightweight
  • Optimal in combination with iglidur J
  • Low wear of the plain bearings

Problem

Solution

Sectional diagram of the ReinHeart artificial heart with labelled components and chambers.
Heart support system with implantable pump and control unit.