Reliable in extreme heat and dirt: linear guide in the dental casting unit

drylin® W-linear guide for maintenance-free and durable closing mechanism

Profile

  • What was needed: linear guide for the opening and closing mechanism of the pressure vessel
  • Requirements: A durable and reliable product was needed that could withstand high temperatures and a high volume of dirt in the application.
  • Industry: Medical technology
  • Success for the customer: The drylin® W-linear guides used are 100% lubrication-free so that the bearing points do not become clogged with dirt. The associated loss of function and maintenance costs are therefore eliminated. The bearings run quietly and work perfectly in dirty, damp and high ambient temperatures.
Laboratory device with a rotating drum and control panel for material testing.

Problem

Solution

drylin® W-linear guide

drylin W linear guide with carriage and rail.
  • Maximum flexibility thanks to a wide range of materials and shapes
  • Over 50 different versions of profile slides and linear housings

Free white paper

Whitepaper on drylin plain bearings and linear guides with an arrow to two document pages.