Precise movement with linear technology in the laser marking systems from Östling

  • What was needed: drylin NT-35 telescopic rails for opening and closing the door
  • Requirements: Smooth running, sealing linear guide so that no laser can escape
  • Industry: Laser marking
  • Success for the customer: The door remains exactly where the operator wants it because it is connected to a counterweight via a cable system, which also moves along the back of the housing in igus linear guides.
drylin laser marking machine with an open work area and protective cover.
drylin laser marking machine with an open work area and protective cover.

Products used

drylin NT 35

drylin SLW linear unit with spindle and carriage.

drylin SLW

Problem

Solution

Banner with question icon and portrait of a man.

Ask our expert

drylin NT sample image with product and packaging symbol.

drylin NTP sample

Whitepaper on savings potential with drylin linear bearings.

White paper

Application pictures

Automated testing machine with a green viewing window and open test chamber.
Automated testing machine with a green viewing window and open test chamber.
Marking machine on a table in an office.
Marking machine on a table in an office.
Yellow test device with an open front and narrow sample holder on a table.
Yellow test device with an open front and narrow sample holder on a table.
Laser marking system with a horizontal workpiece holder in the enclosure.
Laser marking system with a horizontal workpiece holder in the enclosure.