Linear bearings in polishing milling machine for plastic shells defy dust exposure

lubrication-free and dirt-resistant linear guide in continuous operation with high dust levels

Profile

  • What was needed: drylin® linear units; spindle liner units SHT
  • Requirements: fine dust clogged the machine components
  • Industry: Machine tool construction
  • Success for the customer: drylin® linear modules are resistant to dirt and work smoothly in the application, and the milling machine also works with the highest precision on all axes
Automated system with cable chain next to a test mannequin.

Problem

Solution

Drive unit with threaded spindle in a test setup.
Cable loop on a machine frame guides cables safely.