Energy chains for a 70m travel in Cloos welding systems

Suspended, upright or linear travelling: energy chains guide cables weighing up to 10 kg/m

Profile

  • What was needed: E4.1 series energy chain as an open (E4.56) and closed (R4.56) variant
  • Requirements: upright, horizontal, suspended or linear sliding movement of the energy supply with a high number of cables and hoses for power, data, pneumatics and hydraulics; high cable weight of up to 10 kg per metre; long travel distances of up to 70 m; protection against sparks, dirt and dust
  • Industry: Machine tools, welding systems
  • Success for the customer: the vertical stop-dog in the energy supply enables maximum force absorption and ensures high stability even with long lengths; the closed E4.56 offers optimum protection against chips; the customer has also been able to significantly reduce the noise level in the system by switching from steel chains to plastic energy guides
Robot welding system in a factory hall with several green and orange modules.

Problem

Solution

Welding robot system in a workshop with orange robot arms and guide rails.
Welding robot with cable management in an industrial system.
The energy chain guides cables over a conveyor belt.
Welding robot with e-chains and cables in a test setup.