iglidur® plain bearing in roller chains

Swivel test wear [μm/1000 Schwenks]

Rotation test wear [µm/1000 Umdrehungen]

Maintenance-free and dry-running iglidur® plain bearings for use in roller chains

iglidur® G

Two cylindrical iglidur G plain bearings made of plastic.

iglidur® W300

iglidur W300 plain bearing bushings in two views.

iglidur® J

iglidur J plain bearing in two views.

iglidur® GLW

Black cylindrical iglidur bushing.

iglidur® Z

Cylindrical iglidur Z bushing.

iglidur® P

Two black iglidur plain bearings with flange.

Examples of iglidur® polymer plain bearings in roller chains

iglidur® in drive chains:

iglidur® Protective rollers in drive chains:

iglidur® in conveyor chains:

These and many other application examples with iglidur® plain bearings can be found here: