Reliable movement: dryspin lead screw technology supports movement in innovative warehouse robot

Quiet and economical lead screw for moving modular warehouse shelves

Profile

  • What was needed: a fully modular warehouse robot that is very compact and extremely fast
  • Requirements: 100% free from lubrication and maintenance, long service life despite very high cycle rates, lightweight, compact, quiet and low-vibration, well dimensioned to carry the weight of the shelves
  • Products used: dryspin high helix lead screw with pin machining and matching flange lead screw nut, thread size DS12x15, iglidur M250 double flange bearing
  • Success for the customer: this solution, which resembles a giant Rubik's cube, is both extremely fast and very compact. In addition, thanks to its unrivalled modularity, this solution adapts to any space, no matter how small. The TAK-ONE solution is particularly important in urban logistics. Galam Robotics therefore offers it to all retailers who want to increase the productivity and compactness of their warehouses or urban logistics centres tenfold.
Robot test rig with aluminum frame and closed protective enclosure in a workshop.

Products used

DST-LS toothed belt with steel cord reinforcement.

dryspin lead screw, machined

Flange bearing made of iglidur material with internal thread and four mounting holes.

dryspin flange lead screw nut

Slotted iglidur plain bearing, cut out on a white background.

iglidur M250 double flange bearing

Problem

Solution

  • Request contact online
  • Make an appointment
  • Ask for expert support by phone or via video chat
  • Order a free sample