Fewer breakdowns and rejects in confectionery conveyor system

Wear-resistant iglidur polymer coating ensures uninterrupted product transport

Profile

Products used

iglidur IC-05

iglidur IC-05 2 kg coating powder with cut-out bag and blue powder pile.

Problem

Solution

The sliding plate before coating: product accumulations made constant intermediate cleaning necessary and led to machine downtimes.

Plate coated with iglidur IC-05: the coating material has been specifically developed for the food industry and offers excellent coefficient of friction and wear.

Since the powder-coated sliding plate has been in use in the conveyor system, intermediate cleaning and conveyor belt stops are no longer necessary.

igus Tribo-Coating sample card with blue coating and product information.

Order a free sample

  • Sample with iglidur IC-05 coating
  • Food-compliant according to FDA and EU10/2011
  • Incorporated solid lubricants make lubrication superfluous
  • 480-hour salt spray test according to DIN EN ISO 9227
Whitepaper with three pages on iglidur Coating, showing coating examples and a chart.

Coating white paper

  • Functionality and processing
  • The optimum coating for your application
  • Tips for self-coating
  • Application examples from practice