Reduced wear and shortened throughput times for packaging machines

Profile

  • What was needed: components to transport packaging materials faster within a system
  • Requirements: high stiffness, low coefficient of friction, high hygiene standards
  • Industry: packaging
  • Coating powder: IC-05
  • Linear guide: drylin T rail guide
  • Success for the customer: shorter lead times, reduced wear, no risk of contaminating packaging material
Test setup with blue tubes on a transport or testing station.
"The results are a smoother run at a higher speed and less wear of the shafts and the materials used. The solution offers fast implementation at a very attractive price and a result that I will also consider in other areas of our facilities."

Adam Deighton

Head of Production at Doel Engineering

Problem

Solution

Coated hose in an installation setup with a DryLin T linear guide.
Coated material is guided along a conveyor line.
igus Tribo-Coating sample card with blue coating and product information.

Order a free sample

  • Sample with iglidur IC-05 coating
  • Food compatible according to FDA and EU10/2011
  • Incorporated solid lubricants make lubrication superfluous
  • 480 hours salt spray test according to DIN EN ISO 9227
White paper mockup on iglidur Coating with a coated part and a chart on surface wear protection.

Coating white paper

  • Functionality and processing
  • The perfect coating for your application
  • Tips for self-coating
  • practical application examples