Minimal wear, maximum hygiene: Plain and linear bearings in filling lines

Self-lubricating bearing technology in beverage filling systems from Küppersbusch GmbH

Profile

  • What was needed: drylin® -trapezoidal thread, igubal ® clips spherical plain bearing , drylin® R flange bearing, Tribo-Tape sliding foils, drylin® T-rail guides , iglidur ® flange bearing
  • Requirements: All rotary and linear bearings must be easy to clean and achieve a long service life. For hygiene reasons, they must not require any external lubricants, and the materials must be FDA-compliant for parts that come into contact with the product.
  • Industry: Packaging, beverage industry
  • Success for the customer: The bearing portfolio offers components for all requirements: The bearings made from high-performance polymers are lubricant-free, virtually wear-free and FDA-compliant. This means that users of Küppersbusch systems only need a minimum of service.
Conveyor system with testing and sorting modules in a laboratory.

Problem

Solution

Image 1: Küppersbusch often uses drylin® spindle with flange nuts for height and format adjustments.

Figure 2: Three bearing points form a guide system. Slide bearing foil on the left and right for the shaft bearing, spindle and lead screw nut in the centre for the drive.

Figure 3: Easy-to-install motor mounting with self-aligning in use: igubal® Clips spherical plain bearing.

Image 4: Visually perfect, low-friction and durable: drylin® R flanged bearing with aluminium adapter in combination with the matching shafts.

Figure 5: iglidur® Tribo-Tape (made of the material iglidur® B160) at the outlet of the rotary table of a bottling plant.

Figure 6: FDA-compliant and chemically resistant: iglidur® collar bearing on the centring bridges of the filling tubes.