Components for DIY campervan conversions

Start the self-construction project with igus®

Self-converted van with transparent interior and sleeping area.
Drylin-W guide rail with sliding carriage.

Linear rails drylin® W

  • Simple assembly
  • Low weight and quiet running
  • Largest variety of rails
igus drylin-NT linear drive in section with visible guide and sliding components.

Telescopic slides drylin® NT

  • Can also be used in hygienic environments
  • Solid and lightweight
  • Lubrication-free and quiet
drylin N linear guide with carriage and mounting block.

low-profile guide system drylin® N

  • Small installation height between 6 and 12 mm
  • Very low weight
  • Numerous carriage variants
PRT rotary bearing with a round metal flange plate and central bore.

Turntable bearing drylin® PRT

  • cost-effective, high rigidity
  • Ready to install & easy to install
  • For high loads
drylin Q guide carriage with linear profile.

Square guides drylin® Q

  • Linear anti-rotation travel
  • Bearing clearance infinitely adjustable
  • Robust and lubrication-free
drylin R plain bearing on a shaft.

shaft guide drylin® R

  • Compatible with standard ball bushings
  • Replaceable sliding foils
  • Highly wear-resistant

The sleeping box for replicating with drylin® linear rails

Busbox and sleepingbox module with sliding drawers and a wooden top in a van and assembled.

Drawer runners with drylin® T-linear guide

Rear garage bike rack for e-bikes with drylin® W

Impressions from the Caravan Salon in Düsseldorf

Winch Industry

Bullitresor

Opus