dryspin drive with lead screw in an aluminum profile.

Freestyle milling

With maintenance-free dryspin® spindle

Stepcraft milling machine with dryspin linear drive, two men standing beside it.
  • What was needed: A CNC machine that enables true freestyle milling
  • Requirements: Lubrication and maintenance-free, functionality, versatility, favourable price
  • Products used: High helix lead screw with special geometry, plastic nut made from the high-performance polymer iglidur® J4
  • Success for the customer:  Typical for all machines is the high functionality and versatility at a favourable price - after all, many customers are private buyers. Plastic, wood, aluminium and brass can be processed with the M series, and the machines can also be used for laser cutting, plotting, engraving, hot cutting and even 3D printing**.** The motto is always: "Think it - make it".

Linear drives for "freestyle" milling

dryspin linear actuator for freestyle milling is held by a person.
Stepcraft dryspin screw drive in a milling machine for freestyle machining.
dryspin screw drive for linear motion in a milling machine.
Stepcraft milling machine with dryspin linear drive, two men standing beside it.

Products used

igus dryspin lead screws with nut elements and a shop icon.

Order online:

The Dryspin configurator shows a threaded spindle and selectable flange bearing bushings.

Configure lead screw drive:

dryspin screw technology with a right-pointing arrow and recycling symbol.

Improve technology ... reduce costs: