Roller energy chain replaces cable tenders on 900-ton heavy Goliath shipyard crane

Maintenance-intensive cable routing replaced with robust heavy-duty energy chain

Profile

  • What was needed: Heavy duty roller energy chain of the 5050RHD series
  • Requirements: A reliable cable guide was required for 200 m travel, which protects the cable in terms of the longest possible service life and does not place excessive tension on it.
  • Sector: Crane industry
  • Success for the customer: By replacing them with an e-chain system®, the cables are guided safely without being strained. The roller energy chain also reduces the required drive power to less than 25 %.
The 5050RHD energy chain guides cables on the Goliath crane on the shipyard bridge.

Problem

Solution

Roll e-chain with integrated bearing.
  • High stability and long service life
  • For high additional loads on long travel distances