Roller energy chain moves 61kg/m cable weight for 900t shipyard crane

Heavy-duty work on 200 m travel: heavy-duty chain as multiband e-chain® for Goliath crane

Profile

  • What was needed: Heavy duty roller energy chain of the 5050RHD series, chainflex® cable
  • Requirements: Permanently secure cable routing over around 200 m of travel with a cable weight of up to 61 kg/m.
  • Industry: Crane industry
  • Success for the customer: The cables have been routed safely since 2010. Thanks to multiband e-chain®, even the high weight loads pose no problems in the application.
Heavy Duty 5050RHD energy chain on a goliath crane in a shipyard guides cables along the track.

Problem

Solution

Heavy Duty 5050RHD energy chain on a goliath crane in a shipyard.

Roller energy chain 5050RHD

  • High stability and long service life
  • For high additional loads on long travel distances

chainflex® cable

Several colored chainflex control cables with exposed conductors and strands.
  • Specially developed for use in moving applications
  • Endurance tested in our in-house laboratory