Handling of bulk goods: energy chain at the ship loader in the Baltic Sea port of Wismar

Energy chains work on this ship loader at 195 metres of travel and in all weathers

Profile

  • What was needed: energy chain of type E4/4, chainflex® -cable
  • Requirements: Travel length of 195 m, freedom from failure with high utilisation of the crane
  • Industry: Cranes
  • Success for the customer: Since the final commissioning of the ship loader in 2000, no faults have occurred in the energy chain.
Ship unloading plant with conveyors unloads bulk material in the harbor.

Technical data of the application:

Fully harnessed

Two workers inspect a blue industrial system with cable carriers.