User report Robust plastic energy chain for 550 metres of travel in bulk handling

Alternative to festooning: plastic energy chain travels reliably at -35°C, snow and ice

Profile

  • What was needed: E4/4 energy chain; chainflex cables such as the chainflex CF35 motor cable
  • Requirements: Long service life over a travel distance of 550m; temperatures below -30°C, snow, ice, dust
  • Industry: Bulk handling
  • Success for the customer: Energy chain and cables work reliably even in the aggressive environmental conditions. Despite over a metre of snow and temperatures below -35°C after commissioning, the solution works faultlessly.
Conveyor system under an industrial bridge with rails and steel structures.

Problem

Solution

Conveyor belt with rollers in an industrial facility.
A conveyor moves large wooden spools beside a coal pile.

Mining and processing of taconite