Compact rotary table bearing for 360° shots in camera technology

Lightweight and precise bearing of turntables with iglidur® slewing ring bearings with drive

Profile

  • What was needed: iglidur ® slewing ring bearing PRT-01-60-TO-HTD8M with outer drive ring
  • Requirements: A light and compact solution was sought for the bearing and the drive of the turntable, which at the same time has a high mechanical load capacity.
  • Industry: Camera and film technology
  • Success for the customer: The iglidur® bearing offers itself as an inexpensive and lightweight alternative to roller bearings. It offers sufficiently high load capacity in all directions and suppresses vibrations.
Manus rotary table with camera setup in the room.

Problem

Solution

Manus rotary table with a frame structure and two levels.
Interior view of a rotary table with metal components and guide rails.