No problem with salt water: igubal rod ends in the rowing rods

Sailboat with crew on rough sea; inset shows an igus plain bearing for marine use.
  • What was needed: Spherical plain bearings in the connections of tiller, drive shaft and rudder blades
  • Requirements: 3-dimensionally movable, minimal friction, clearance-free, saltwater/corrosion-free, maintenance-free, durable
  • Industry: Boats / pleasure craft
  • Success for the customer: igubal ® KARM-rod ends are the perfect alternative to conventional metal bearings that corrode in contact with salt water. The associated problems - seizure with increasing load on the connecting pins and increasing clearance, discolouration of the white cockpit floor in the event of rust - can be avoided with igubal® spherical plain bearings. With a robust plastic housing and an extremely low-friction spherical ball, the bearings enable permanently easy 3D movement, without lubrication, corrosion and maintenance, without increasing clearance in the system. Another advantage: they are more cost-effective than stainless metal spherical plain bearings.

igubal® KARM

igus rod end with threaded stud, cut out.

Free samples

igus sample box with plain bearings and spherical bearings to show different igubal products.

Problem

Solution

Boat hull in a shipyard with mounted lines and hardware.
Cover with two service hatches and a wiper arm on a white vehicle.