The right setting with drylin N pre-load prism slide

Profile

Two people inspect a blue mountain bike at Radlabor SmartFIT in the shop.
Two people inspect a blue mountain bike at Radlabor SmartFIT in the shop.
  • What was needed: a tool for determining the correct frame height for bicycles. The seller should be able to immediately determine the right height for the customer.
  • Requirements: quick and easy to use, must not leave any grease residue on the hands and has to be precise.
  • Area of application: bicycle industry
The igus drylin NSV-01-27 rail and the pre-loaded prism carriages hold the position, allowing for precise movement and optimum measurement ...we are extremely pleased.

Timo Degen

Radlabor GmbH

Products used

NSV-01-27-AR plastic profile with holes and a smooth surface.

drylin pre-load prism slides

  • Installation size 27
  • Material: aluminium, clear anodised
  • Anti-reflective
Slide with two brass bushings and a black housing.

drylin prism carriages

  • Installation size 27
  • Sliding element material: iglidur® J
  • Anti-reflective
A woman stretches a bicycle frame with a testing device in a Radlabor setting.
A woman stretches a bicycle frame with a testing device in a Radlabor setting.
Sensor on a measuring rail with a red laser cross on the wooden surface.
Sensor on a measuring rail with a red laser cross on the wooden surface.

More information

Drylin hybrid slide with two guide rods and a compact metal housing.

drylin linear technology

Mountain bike with orange frame on a white background.

Products for bicycle technology

Three linear units with different precision inserts and guide profiles.

drylin® pre-load prism slides