Energy supply systems for the paint shop

Low abrasion and permanently electrostatically dissipative

Repair cell for paint damage at SEAT

Success stories

Damaged protective cover on a painting robot in automotive production with a protection hose.

Reliable in the paint mist - multidimensionally movable energy chain

Exploded aris linearis automotive assembly with rails and fastening parts.

Maintenance-free bearing for actuators in painting lines

Automated body line with a car and robot arms in automotive production.
  • We plan the optimisation of your system to guarantee maximum service life
  • Retrofitting your existing machines
  • Retrofitting condition monitoring or predictive maintenance to igus products
  • Our energy chains are also available as ready-harnessed systems, e.g. displacement weighing in conveyor technology, 7th axis
  • Materials for special requirements for chemical resistance, LABS-free and Atex
  • After installation: regular inspection and maintenance of your energy chain and condition monitoring systems
  • At the end of the life cycle, we take the energy chain back and recycle it

Suitable products

ESD e-chain with blue electrical discharge lines.

ESD energy chains

  • Proven in use in explosion-proof areas for years
  • ESD material tested with over 10 million cycles for the highest requirements
igus E6 energy chain on a linear guide.

e-chain E6.1

  • Super quiet and extremely low vibration
  • Low-abrasion connector principle (no pin/bore connection)
  • Smooth interior with no interfering edges
CF9 cable with an opened jacket and visible internal structure.

Cables with TPE jacket

  • For the highest demands
  • Coolant-resistant and flexible at low temperatures
  • Resistant to hydrolysis and microbes
  • Free of halogen, silicone and PVC
Triflex R cable carrier with guided cables at a machine connection.

Harnessed hose packages

E4Q cable carrier with several cables in different colors.

e-chain system E4Q

  • Can be opened and closed without tools
  • Optional noise dampening for quieter operation
  • Material savings lead to lightweight
e-chains autoglide 5 in a curved guide with colored cables.

Energy chain with steel cable floor guide

  • Energy, data, air and liquids in one system
  • 88% less assembly time compared to aluminium troughs