PTFE-free materials for automotive applications

Play it safe with PTFE-free bearings

An igus PTFE-free bearing is presented to an audience at an automotive workshop.

Personal workshop

  • Assessment of your current PFAS/PTFE situation in vehicle construction
  • Presentation of suitable igus materials, e.g. for bearing points, guide elements or energy supply systems
  • Practical recommendations for fulfilling regulatory requirements
Open igus whitepaper on PFAS with contents overview and product pages.

White paper

New PTFE-free versions of our best-selling materials

iglidur GPF | The all-rounder

iglidur GPF plain bearing for automotive applications in vehicle components.
  • Extremely wear-resistant
  • Suitable for SLC
  • High strength
  • Best wear properties at low to medium speeds

iglidur JPF | The specialist for low coefficient of friction

iglidur JPF plain bearing for automotive applications with use examples.
  • Best coefficient of friction in dry operation
  • Specifically designed for "soft" shafts
  • Low moisture absorption
  • Excellent wear properties at medium temperatures

iglidur W300PF | The proven endurance runner

iglidur W300PF sleeve bearing for automotive applications in multiple detail views.
  • Very good coefficient of friction in dry operation
  • Specifically designed for stainless-steel and rough shafts
  • Best wear properties under medium loads

iglidur HPF | The specialist for high temperatures and chemicals

iglidur HPF plain bearing for automotive applications in four use examples.
  • Very high media resistance, withstand oil and fuel
  • Very low total moisture absorption
  • Dimensional stability at high temperatures
  • Wear-resistant at medium to high temperatures

iglidur XPF | Chemical and temperature specialist, up to 150 MPa static

iglidur XPF plain bearing for automotive applications in several designs.
  • Very high chemical resistance
  • Highest temperature resistance
  • Wear-resistant at extremely high temperatures and heavy loads
  • Very low moisture absorption